MBPS3012IS1-A

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| CPC | ARC(ARU) | 30 | ARC-FN | show variant |
| CPC | ARC(ARU) | 30 | ARC-FS | show variant |
| CPC | ARC(ARU) | 30 | ARC-ML | show variant |
| CPC | ARC(ARU) | 30 | ARC-MN | show variant |
| CPC | ARC(ARU) | 30 | ARC-MS | show variant |
| CPC | HRC(HRU) | 30 | HRC-FL | show variant |
| CPC | HRC(HRU) | 30 | HRC-FN | show variant |
| CPC | HRC(HRU) | 30 | HRC-ML | show variant |
| CPC | HRC(HRU) | 30 | HRC-MN | show variant |
| HIWIN | CG | 30 | CGW..CC | show variant |
| HIWIN | CG | 30 | CGL..CA | show variant |
| HIWIN | CG | 30 | CGL..HA | show variant |
| HIWIN | CG | 30 | CGW..HC | show variant |
| HIWIN | CG | 30 | CGH..CA | show variant |
| HIWIN | CG | 30 | CGH..HA | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 2000 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| Condition | NC (Normally Closed) closed without pressure |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.1 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.1 [kg] |
| Function | clamping and braking |
| Installation direction | from the front |
| Air volume per cycle | 21 [cm³] |
| max. length clamping | 106 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit



