AEPN1100-00-A

Electro-pneumatic unit
Series AEPN
- Lightweight and powerful
The compact design allows the unit to be positioned very close to the consumers and achieves the fastest opening and closing times. - Multiple pressure ranges selectable
Two different pressure ranges can be set to meet application-specific requirements with the lowest possible energy input. - Integrated query
Integrated sensing reliably regulates and maintains pressures. - Control
Different process sequences can be implemented thanks to two independently controllable valves. - Independent
Thanks to the simple control and the 24V technology, the electro-pneumatic unit is predestined for mobile units with battery supply, such as driverless transport systems.
Equipment/Options
Integrated sensing
Digital I/O
Integrated valve technology
Design included
Multiple independent control
Technical Data
| Operation | electric |
| Delivery rate | 16 [Nl/min] |
| Pressure range 1 | 4.5 ... 5.5 [bar] |
| Pressure range 2 | 5.5 ... 6.5 [bar] |
| Nominal current | 3 [A] |
| Current consumption max. | 5 [A] |
| Signal voltage | 24 [V DC] |
| Signal current | 400 [mA] |
| Standby power consumption | 1 [W] |
| On-time | 15% ED S3 3min |
| Valve state | Passive (NC) [s] |
| Valve opening time | 0.01 [s] |
| Valve closing time | 0.01 [s] |
| Noise level | <70 [db(A)] |
| Operating temperature | 5 ... +50 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 3.5 [kg] |
Benefits in detail

- Air connection P2
- Air connection P1
- Quick exhaust valve
- Energy + control
- Ventilation/air intake
- Fixing


