GG4084SC-B

2-jaw radial gripper
Series GG4000
- Mounting for inductive proximity switch
Equipment/Options
10 million maintenance-free cycles (max.)
Spring closing C
High-strength S
IP64
Protected against corrosion
Magnetic field sensor
Inductive sensor
Purged air
Technical Data
| Stroke per jaw | 20 [°] |
| Nominal gripping force | 4000 [N] |
| Gripping moment secured by spring min. | 50 [Nm] |
| Gripping moment in closing at 0° | 156 [Nm] |
| Gripping force in closing at 0° | 4000 [N] |
| Dead weight of mounted gripper finger max. | 1 [kg] |
| Length of the gripper fingers max. | 175 [mm] |
| Closing time | 0.11 [s] |
| Opening time | 0.25 [s] |
| Repetition accuracy +/- | 0.05 [mm] |
| Operating pressure | 4 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 170 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 10000000 |
| Weight | 4.7 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Stroke adjustment screw
- Infinitely adjustable opening stroke
- Removable centering sleeves
- individual gripper finger mounting
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Sensing slot
- mounting and positioning of magnetic field sensors
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Integrated gripping force safety device
- spring integrated into cylinder as energy storage
- Position sensing
- permanent magnet for direct monitoring of piston movement
- Mounting block
- mounting for inductive proximity switch
- Sealed rotation point
- for use under extreme conditions

















