MFS02-S-KHC-IL

Magnetic Field Sensors
Series MFS
- Position sensor for sensing multiple piston positions on pneumatic cylinders
- continuous position detection over a detection range of up to 50 mm
- Data output analog or via IO-Link
- non-contacting and wear-free for long service life
Technical Data
| Switching function | IO-Link/analog |
| Connection | Cable with male connector |
| Resolution | 0.01 [mm] |
| Required magnetic field strength | 2 ... 20 [mT] |
| Repetition accuracy | 0.05 [mm] |
| Linearity error | 0.3 [mm] |
| Supply voltage | 13 ... 30 [V DC] |
| Output voltage | 0 ... 10 [V] |
| Continuous current | ≤200 [mA] |
| Power consumption max. | 550 [mW] |
| Electrical version | DC 4-wire |
| Voltage drop | ≤1,0 [V] |
| Configurable hysteresis | Yes |
| Load resistance min. | 2 [kΩ] |
| Teach-in | Yes |
| Configurable traverse path | Yes |
| Sampling rate | 1 [ms] |
| Ready delay | 0.175 [s] |
| Fixing thread | M8 |
| No. of contacts | 4 |
| Nr. of wires x diameter | 4x0,08 [mm²] |
| Mounting length | 25,0 [mm] |
| Cable length | 0.3 [m] |
| Installation type | Cable outlet axial |
| Cylinder design | C-slot |
| Bending radius for fixed routing, min. | 5xØ |
| Bending radius when using a drag chain, min. | 10xØ |
| Weight | 0.054 [kg] |
| Housing Material | PA |
| Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
| Protected against polarity reversal | Yes |
| Short-circuit-proof | Yes |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |
| EMC according to EN 60947-5-2 | Yes |
| Protection class | III |
| MTTFd value | 358 [a] |
| TM value | 20 [a] |
| Ambient temperature range | -20 ... +70 [°C] |
| Communication interface | IO-Link V1.1 |
| Communication interface detail | COM3 |
| Process data length | 32 [Bit] |
| Process data structure position | Bit 16 ... 31 |
| Process data structure switching signal | Bit 0 ... 7 |
| Cycle count | 1 [ms] |


