GPP5016SO-IL-10-A

2-Jaw Parallel Grippers
Series GPP5000IL
"The hybrid"
- Pneumatic drive combined with IO-Link technology
- Up to 50% reduction in cycle times and up to 90% less compressed air usage
- Connection over just one pneumatic line and IO-Link cable
- Integrated valve technology, sensor technology, status display, pressure monitoring and temperature monitoring
- Part detection down to +/- 0.05 mm for a tolerance range that can be taught for any value
- 32 workpieces data sets can be programmed
- Protected from corrosion and sealed in accordance with IP64
- Up to 30 million cycles without maintenance
Equipment/Options
- 30 million maintenance-free cycles (max.)
- Spring opening O
- High-strength S
- Integrated sensing
- IP64
- Protected against corrosion
- Purged air
- IO-Link
- Integrated valve technology
Technical Data
Control | IO-Link |
Stroke per jaw | 8 [mm] |
Gripping force in opening | 6600 [N] |
Gripping force secured by spring min. | 1700 [N] |
Cycle count max. | 160 [cycle/min] |
Dead weight of mounted gripper finger max. | 3.8 [kg] |
Length of the gripper fingers max. | 215 [mm] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 7 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | +5 ... +50 [°C] |
Air volume per cycle | 332 [cm³] |
Integrated valve technology | Yes |
Integrated position sensing | Yes |
Voltage | 24 [V] |
Current consumption max. | 0.12 [A] |
Protection to IEC 60529 | IP64 |
Weight | 5.2 [kg] |
Accessory
Benefits in detail

- Wedge hook mechanism
Supports to absorb high forces and moments Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers - Dual lip seal
IP64 Prevents grease from being squeezed out, increasing service life - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Mounting and positioning
Alternatively, on several sides for customized mounting - Position sensing
integrated Hallsensor - Integrated valve technology
Activation of the gripper by means of a compressed air supply - Integrated control module
Single-cable solution via IO-Link Pressure, temperature, position and other parameters are readable