GD304S-C

3-Jaw Concentric Grippers
Series GD300

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Compact structure
    Reduces the interference contours for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • High-strength S
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Stroke per jaw2 [mm]
Nominal gripping force1000 [N]
Gripping force in closing1000 [N]
Gripping force in opening1100 [N]
Closing time0.025 [s]
Opening time0.025 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure2 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle9.2 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
Weight0.23 [kg]
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Pressure piece N / S
Accessories
Details
Pressure piece NC / NO / SC / SO
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Inductive Proximity Switch Cable 0,3 m  - Connector M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Energy supply
    possible from several sides
  3. Mounting and positioning
    mounting possible from several sides for versatile positioning
  4. Gripper jaw
    individual gripper finger mounting
  5. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Position sensing
    permanent magnet for direct monitoring of piston movement
  8. Integrated, adjustable switch cam
    for direct position sensing of the gripper jaw
  9. Mounting block
    mounting for inductive proximity switch (10)