FGR1050

Axis Compensation Modules
Series FGR
- Effortless joining process
The ease of movement makes it possible to carry out even the finest joining processes in the shortest amount of time - Single-acting pneumatic cylinder
For easy control and a reduced amount of piping required - Can be fixed in place centrally or de-centrally
For the optimal process sequence, depending on the requirement, you can clamp or centrally lock the equalizer position
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 50 |
| Horizontal deviation +/- | 4 [mm] |
| Rotation angle +/- | 9 [°] |
| Rotation angle max. | 9 [°] |
| Retention force centred | 250 [N] |
| Retention force decentred | 140 [N] |
| Operating pressure max. | 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.8 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Energy supply
centering - Robust, lightweight housing
Hard-coated aluminum alloy - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Drive eccentric mounting
single-acting pneumatic cylinder with friction disc - Drive centering
three single-acting pneumatic cylinders with cone pistons at 120° distance - Energy supply
eccentric clamping - Force transfer
direct and low-loss via cone/friction disc - Compensation
force-free compensation of position inaccuracies up to +/- 4 mm compensating stroke



