ZTP3033-AR3-DL-SP

Vacuum ejector
Series ZTP
- High-performance
- Volume flow: 341 l/min–1,448 l/min
- Air consumption: 208 l/min–416 l/min
- Max. vacuum level: -92 kPa
- All-in-one solution
The vacuum generator is multifunctional and suitable for various applications. It has an integrated filter with self-cleaning function and an optional air-saving function.
Technical Data
Max. vacuum level | -92 [kPa] |
Volume flow | 1023 [l/min] |
Air consumption at 4 bar | 456 [l/min] |
Air control valve | Yes |
Blow-off control valve | Yes |
Switching output | PNP |
Digital vacuum switch | Yes |
Max. noise level | 60 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 1.117 [kg] |
Downloads
PDF datasheet
Download