ZTP3034

Vacuum ejector
Series ZTP
- High performance with low air consumption
The series offers a wide performance range with a high airflow and a high vacuum level. Thanks to the highly efficient vacuum cartridges, air consumption is reduced to a minimum. - All-in-one design
For versatile applications and easy integration. Every vacuum generator comes standard with a built-in vacuum filter and silencer. Depending on the requirements, an air control valve, a blow-off control valve, a vacuum sensor or an air-saving function may also be available. - Flexible and durable
Thanks to its wide range of models, the series ZTP can be flexibly adapted to different applications and requirements. The robust engineering and the integrated, self-cleaning vacuum filter ensure reliable and long-lasting operation. - Certifications: LABS / REACH / RoHS
Technical Data
| Max. vacuum level | -92 [kPa] |
| Volume flow | 1364 [l/min] |
| Digital vacuum switch | No |
| Air-saving function | No |
| Weight | 1.1 [kg] |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVC303 |
| Number of vacuum cartridges | 4 |
| Number of stages of the vacuum cartridge | 3 |
| Pneumatic connection | G1/4″ female |
| Number of pneumatic connections | 1 |
| Air control valve | No |
| Blow-off control valve | No |
| Solenoid valve | No |
| Throttle check valve | No |
| Sealing material | NBR |
| Number of vacuum connections | 2 |
| Vacuum connection | G3/4″ female / G1″ female |
| Silencer | Yes |
| Silencer type | Standard silencer |
| Vacuum filter | Yes |
| Vacuum filter type | PE filter, 5 µm |
| Operating pressure max. | 7 [bar] |
| Max. noise level | 60 [dB] |
| Air consumption at 4 bar | 608 [l/min] |
| Operating temperature | -20 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |

