ZTP3034-AR3-DL-SN

Vacuum ejector
Series ZTP
- High performance with low air consumption
The series offers a wide performance range with high airflow and high vacuum levels. Thanks to the highly efficient vacuum cartridges, air consumption is reduced to a minimum. - All-in-One Design
For versatile applications and easy integration. Every vacuum generator comes standard with a built-in vacuum filter and silencer. Depending on your requirements, an air control valve, blow-off control valve, vacuum sensor, or air-saving function is also available. - Flexible and durable
Thanks to its versatile designs, the ZTP series can be flexibly adapted to a wide range of applications and requirements. Its robust construction and integrated, self-cleaning vacuum filter ensure reliable and long-lasting operation. - Certifications: LABS / REACH / RoHS
Technical Data
| Max. vacuum level | -92 [kPa] |
| Volume flow | 1364 [l/min] |
| Digital vacuum switch | Yes |
| Air-saving function | No |
| Switching output | NPN |
| Weight | 1.1 [kg] |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVC303 |
| Number of vacuum cartridges | 4 |
| Number of stages of the vacuum cartridge | 3 |
| Pneumatic connection | G1/4" inside |
| Number of compressed air connections | 1 |
| Air control valve | Yes |
| Air control valve version | NC |
| Blow-off control valve | Yes |
| Voltage | 24 [V] |
| Solenoid valve | Yes |
| Electr. connection solenoid valve | Cable connection to plug |
| Version with diode | Yes |
| Connection of the vacuum switch | Male connector, M8, 4-pin |
| Throttle check valve | No |
| Sealing material | NBR |
| Number of vacuum connections | 2 |
| Vacuum connection | G3/4" inside / G1" inside |
| Silencer | Yes |
| Silencer type | Standard silencer |
| Vacuum filter | Yes |
| Vacuum filter type | PE filter, 5µm |
| Operating pressure max. | 7 [bar] |
| Max. noise level | 60 [dB] |
| Air consumption at 4 bar | 608 [l/min] |
| Operating temperature | -20 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |

