PSE20X15NHDS-A

Industrial shock absorbers PowerStop
Series Standard Energy

  • Highest quality for the most extreme requirements and loads
  • High energy absorption thanks to maximum utilization in each piston position
  • Low-vibration and precise braking due to the constantly narrowing spiral groove
  • Less wear thanks to the hydrostatic piston guide
  • High level of operational safety and reliability
  • Corrosion protection from using stainless steel
  • Individual configuration for customized solutions
Technical Data
Maximum energy absorption per stroke in continuous operation41 [J]
Impact velocity min.0.1 [m/s]
Impact velocity max.1.2 [m/s]
ThreadM20X1.5
Stroke15 [mm]
Maximum energy absorption per hour in continuous operation90000 [J/h]
Maximum energy absorption per stroke in case of emergency stop41 [J]
Hardness degreeHard
Headwith steel head
NORMAL
Angle of Impact max.2 [°]
Max. force at fixed stop10 [kN]
Lock nut tightening torque20 [Nm]
Weight130 [g]
MaterialStainless steel
PWIS-freeYes
REACH compliantYes
RoHS compliantYes
Return force min.7 [N]
Return force max.15 [N]
Reset time max.0.3 [s]
Protectionno protection
SeriesStandard Energy
Permitted temperature range-10 ... +70 [°C]
H1-certifiedYes