Expired model VEE9210

Separators
Series VEE9200

Personal data
Message
Equipment/Options
  • 30 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • Digital I/O
Benefits in detail
  1. Energy supply
    standardized interface M12 round connector
  2. Drive
    via Pot magnet and coil bobbin according to the coil system principle energy consumption only at impulse <25 ms
  3. Position sensing
    integrated Hallsensor 2 positions monitorable
  4. Status control
    optical LED position display
  5. Tapped rod
    Aluminium hardcoated
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Robust, lightweight housing
    Hard-coated aluminum alloy
  8. Mounting
    individual seperator finger mounting