SPN138P4E4SD-B

Clamping plate
Series
- Compact design with optimized design height
- System assembly with high precision
- Integrated air supply/distribution
- Integrated PLUS connection
- Available with the advanced zero-point clamping system on request
- Variable mounting options
Equipment/Options
PLUS connection
Technical Data
| Operation | pneumatic |
| Operating pressure | 4 ... 7 [bar] |
| Pull-in force | 4x12 [kN] |
| Pull-in force with PLUS connection | 4x24 [kN] |
| Holding force max. | 4xM12/M16 |
| Operating temperature | -10 ... +70 [°C] |
| Rotation prevention | Yes |
| PLUS connection | Yes |
| Air cleaning | No |
| Piston position sensing | No |
| Contact monitoring | No |
| Material | Tempered stainless steel/steel |
| Certifications | LABS / REACH / RoHS |
| Weight | 56.6 [kg] |




