DKPS1140-00-A

Clamping element
Series DKPS1000
- High holding torque without additional air
Enhanced safety due to securing the
rotation axes - Simple status sensing
Querying the piston position with magnetic field sensor - Market leading cycles
Leak-free thanks to a proven piston seal
Technical Data
| Operation | pneumatic |
| Operating pressure | 5.5 ... 6.5 [bar] |
| Holding torque | 770 [Nm] |
| Condition | NC (Normally Closed) closed without pressure |
| B10d value | 3000000 |
| Opening time | 0.1 [s] |
| Closing time | 0.1 [s] |
| Operating temperature | 5 ... +80 [°C] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 5.2 [kg] |
| Shaft Ø | 140 [mm] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 60 [cm³] |
| Sensor linkage | Optional |
Benefits in detail

- Housing
- Housing connection
- Screw connection to the connecting construction
- Piston
- Special shape for optimal spring deflection
- Disk springs/spring accumulators
- For unpressurized holding torque generation through pre-loading
- Clamping area
- Direct clamping of the rotation axes
- Pneumatic connection
