NJ8-E2-01

Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
Connection | Cable with open wire end |
Connection type | Cable |
Fixing thread | M8 |
Nr. of wires x diameter | 3x0.14 [mm²] |
Tightening torque | 8 [Nm] |
Design | Inductive Proximity Switches |
Installation size | NJ |
Mounting length | 29,0 [mm] |
Effective operating voltage | 24 [V DC] |
Load current capacity | 200 [mA] |
Rated insulation voltage | 250 [V AC] |
Rated short circuit current | 100 [A] |
Rated operating distance Sn | 2.00 [mm] |
Supply voltage | 10 ... 30 [V DC] |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 10 [V DC] |
Power indicator | No |
Operating temperature | -40 ... +85 [°C] |
Operating temperature max. | +85 [°C] |
Operating temperature min. | -40 [°C] |
Bending radius for fixed routing, min. | 3xØ |
Bending radius when using a drag chain, min. | 5xØ |
Installation type | flush |
Electrical version | DC, direct current |
Function display | Yes |
Housing Material | Stainless steel |
Assured switching distance Sa | 1,60 [mm] |
Weight | 0.01 [kg] |
Basic standard | IEC 60947-5-2 |
Hysteresis of | 0.3 % |
Cable length | 5 [m] |
Cable-Ø D | 3 [mm] |
Short-circuit-proof | Yes |
Load capacitance max. | 1 [μF] |
No-load current damped max. | 7 [mA] |
Current consumption max. | <25 [mA] |
Max. no-load current undamped | 2 [mA] |
Effective operating distance Sr | 2 [mm] |
Ripple max. | 10 [%] |
Switching output | PNP |
Switching frequency | 5000 [Hz] |
Switching function | Normally open (NO) |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Protection to IEC 60529 | IP68 |
Sensor-Ø | 8 [mm] |
Voltage drop | 2,5 [V] |
Depth | 30 [mm] |
Ambient temperature range | -40 ... +85 [°C] |
Protected against polarity reversal | Yes |
Active surface material | PBT |
Cable sheath material | PUR |
Repetition accuracy | 5,0 [%] |
Certification | CE |