Damping technology for Soft Close

Zimmer GmbH Daempfungssystemeisoneoftheleadingdevelopmentpartnersofthefurniture-industryand an uniquepartnerfordampingsystemsandselfclosingunits.

 

Profile

  • Nearly all leading manufacturer of furniture and fittings are already customers of ZIMMER GmbH Daempfungssysteme.
  • for more than 16 years ZIMMER pushes the development and the mass-production of damping-systems forward and became more and more one of the benchmarks.
  • about 140 employees (2019)
  • about 90 Millionen sold dampers (in 2019)

Performance

  • Development of concepts
  • Adaption and new developments of dampers and complete systems with self-closing units
  • Simulation and validation of all customer-requirements
  • Complete project-management from the first request to the serial application
  • 100% serial tests to guarantee the quality
  • Experience in mass-production

Customized solutions.

No suitable product found?   We develop the solution that suits you!