MGP806N

2-Jaw Parallel Grippers
Series MGP800

"The powerful"

  • Over 40% more powerful than the benchmark
    Optimisation of weight and force reduces your application costs since all components can have a smaller scale
  • Gripper jaws up to 50% longer than the benchmark
    The highest force and torque measurement enables flexible use for maximum dynamics
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Cleanroom-certified
Stroke per jaw6 [mm]
Nominal gripping force100 [N]
Clean room applications according to DIN EN ISO 14644-16
Gripping force in closing100 [N]
Gripping force in opening120 [N]
Closing time0.02 [s]
Opening time0.02 [s]
Dead weight of mounted gripper finger max.0.08 [kg]
Length of the gripper fingers max.60 [mm]
Repetition accuracy +/-0.025 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle4.2 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight0.091 [kg]
L-jaw (pair)
Accessories
Details
Straight Fittings - Barb Style Connection
Sensors and energy supply
Details
Angled Fittings - Barb Style Connection
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Individualizations
Use
  • Can be used universally
  • e.g. as a hold-down device
Advantage
  • Fixed end stop
  • Defined workpiece position
  • Minimized interference contours
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
Use
  • Rotary indexing tables
  • Workpiece carrier
Advantage
  • No direct power supply
  • Gripping force is generated via a spring
  • Normally open or normally closed
  • Drive by means of stationary, cost-effective standard cylinder or cam disk
Details
  1. Robust, lightweight housing
    • Hard-coated aluminum alloy
  2. Gripper jaw
    • individual gripper finger mounting
  3. Position sensing
    • permanent magnet for direct monitoring of piston movement
  4. Integrated gripping force safety device
    • spring integrated into cylinder as energy storage (from size 803 upwards)
  5. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
  6. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  7. Energy supply
    • possible from several sides
  8. Sensing slot
    • mounting and positioning of magnetic field sensors