BN12

Jaw Cups for Epoxy Jaw Compound
Series BN
- Jaw Cups for Epoxy Jaw Compound (BGM)
Technical Data
Ø d1 | 10 [mm] |
Ø d2 | M4 [mm] |
Ø d3 | 9 [mm] |
Dimension L1 | 12 [mm] |
Dimension L2 | 6 [mm] |
Ø d1 | 10 [mm] |
Ø d2 | M4 [mm] |
Ø d3 | 9 [mm] |
Dimension L1 | 12 [mm] |
Dimension L2 | 6 [mm] |