DG10

Rubber Jaw Pads
Series DG
- Available in different versions
- A packaging unit includes 6 pcs.
Technical Data
Ø d1 | 10m6 [mm] |
Dimension L1 | 5 [mm] |
Dimension L2 | 3.5 [mm] |
Material | NBR |
Color | Black |
Operating temperature max. | 120 [°C] |
Shore hardness | 65 +/- 3 |