ALSR1-63-B

Storage station
Series ALSR
Technical Data
Design | Storage station |
Installation size | WWR-ALSR |
Fa_H | 250 [N] |
Fa_V | 125 [N] |
Weight | 1.9 [kg] |
Mr | 4 [Nm] |
Mx | 8 [Nm] |
My | 15 [Nm] |
Compatible with | WWR63L-B |
Compatible with installation size | WWR63L-B |
Approvals | LABS / REACH / RoHS |