S8-W-4

Plug-in connector angle
Series S
- Plug-in connector for flexible fabrication on-site
Technical Data
Connection type | Solder connection |
Fixing thread | M8 |
Connection type | Solder connection |
No. of contacts | 4 |
Version | Angle |
Design | Plug-in connector angle |
Type of construction | Angle |
Rated voltage | 30 [V] |
Resistance | ≤3 mΩ |
Weight | 0.02 [kg] |
Insulation resistance | ≥108Ω |
Protection to IEC 60529 | IP67 |
Current load (at 40°C) | 4 [A] |
Ambient temperature range | -40 ... +85 [°C] |
Grip body material | Plastic, PBT/PA, BK |
Contact material | Metal, CuZn, gold-plated |
Contact-carrier material | Plastic, PA, BK |