ZUB190816

Piston position sensing
Series WPR5000
Technical Data
Connection | Cable with connector |
Fixing thread | M8 |
Nr. of wires x diameter | 4x0,08 [mm²] |
No. of contacts | 4 |
Design | Piston position sensing |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 12 [V DC] |
Bending radius for fixed routing, min. | 5xØ |
Bending radius when using a drag chain, min. | 10xØ |
Continuous current | ≤100 [mA] |
Installation type | Cable outlet radial |
Power-up pulse protection | Yes |
Electrical version | DC 4-wire |
EMC according to EN 60947-5-2 | Yes |
Housing Material | Plastics |
Weight | 0.021 [kg] |
Typical hysteresis | 4.5 [mT] |
Cable-Ø D | 2.6 [mm] |
Cable length | 0.3 [m] |
Short-circuit-proof | Yes |
Compatible with installation size | WPR5050 |
Reproducibility | ≤0,1 [mT] |
Switching output | PNP |
Switching frequency | 1000 [Hz] |
Switching function | Normally open (NO) |
Programmable switching points | 2 |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Protection to IEC 60529 | IP67 |
Protection class | III |
Voltage drop | ≤2,2 [V] |
Current consumption | ≤15 [mA] |
Teach-in | Yes |
Protected against polarity reversal | Yes |
Cable sheath material | PUR |
Cylinder design | C-slot |
Sensor query principle | Magnetic field |