LI50-250S

Linear Cylinders
Series LI
- Large locating flange
The large mounting surface simplifies your design and allows secure attachment of follow-on tools - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- Powerstop end position damping
- IP54
- Inductive sensor
- 2 way guiding
Technical Data
Stroke | 250 [mm] |
Pressure force max. | 950 [N] |
Retraction force | 950 [N] |
Travel time without external load | 0.63 [s] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 833 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 7.2 [kg] |
Load Fa max. | 75 [N] |
Max. deflection A | 0.15 [mm] |
Accessory
Benefits in detail

- Guide rod
hardened, polished steel shaft - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Energy supply
reducing exhaust air is recommended - End stop confirmation screw
direct flange position sensing included in scope of delivery - End position damping
with elastomer absorber or patented hydraulic shock absorber - Piston rod
polished, hard chrome plated steel continuous in design D - Intake flange
for connection to application-specific adapter plate (to be supplied by the customer)