SH-X15

Linear Cylinders
Series SHX
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Constant drive force
Equal force and travel time when retracting and extending increases your machine's process reliability - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
Technical Data
Stroke | 15 [mm] |
Retraction force | 100 [N] |
Extension time | 15 [ms] |
Retraction time | 24 [ms] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 3.4 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.092 [kg] |
Accessory
Benefits in detail

- Connection to customer specific application
possible from several sides on XD series - Energy supply
reducing exhaust air is recommended - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Piston rod
polished, hard chrome plated steel continuous in design XD