SB100-180-C

Swivel Jaws
Series SBZ
"The superior"
- Shock absorber with spiral groove technology
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Force transmission via gear wheel set
The robust gear wheels stand for precision, reliability and long service life and guarantee smooth operation - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP54
- Inductive sensor
- Rotation angle 180°
- Flange
- End positions adjustable +/- 3
Technical Data
Swivel angle | 180 [°] |
Torque per jaw | 10 [Nm] |
Swivel angle regulable +/- | 3 [°] |
Repetition accuracy +/- | 0.01 [°] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 54 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 4.1 [kg] |
FD | 2000 [N] |
FZ | 1200 [N] |
Accessory
Benefits in detail

- Two way bearing drive shaft
high forces and moments capacity - Drive flange
large size drive flange with end stop and large central hole (from SB150) - Force transfer
stable gear wheel set precise, reliable, durable - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam - Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation (included in the delivery) - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated and patented hydraulic shock absorbers
adjustable end position damping