DRV1-4I

Flow Control Valves - Inline
Series DRV
- Configurable flow control valves for regulating the exhaust air
- Optimal for regulating the speeds during piston movements
Technical Data
Fixing thread | G1/4" |
Operating pressure max. | 10 [bar] |
Operating temperature | +5 ... +80 [°C] |
Dimension i | 12 [mm] |
Dimension L | 52 [mm] |
Dimension L1 | 58 [mm] |
Dimension M | M20x1.5 [mm] |
Dimension H | 20 [mm] |
Dimension m | 34 [mm] |
Dimension d | 6.3 [mm] |