NJ5-E2SK

Inductive Proximity Switches
Series NJ
- Contact-free, wear-free and short-circuit proof
- Available starting at 3 mm Ø
Technical Data
Sensor-Ø | M5x0.5 [mm] |
Assured switching distance Sa | 0,65 [mm] |
Rated operating distance Sn | 0.80 [mm] |
Effective operating distance Sr | 0.8 [mm] |
Ambient temperature range | -25 ... +70 [°C] |
Switching output | PNP |
Switching function | Normally open (NO) |
Supply voltage min. | 10 [V DC] |
Supply voltage max. | 30 [V DC] |
Effective operating voltage | 24 [V DC] |
Rated insulation voltage | 75 [V DC] |
Load current capacity | 100 [mA] |
Rated short circuit current | 100 [A] |
Load capacitance max. | 1000 [μF] |
No-load current damped max. | 6 [mA] |
Max. no-load current undamped | 2 [mA] |
Ripple max. | 10 [%] |
Electrical version | DC, direct current |
Switching frequency | 5000 [Hz] |
Voltage drop | 2.0 [V] |
Depth | 27 [mm] |
Connection type | Cable/Connector |
Connector type | M8x1 |
Cable-Ø D | 3.1 [mm] |
Cable length | 0.3 [m] |
Installation type | flush |
Short-circuit-proof | Yes |
Protected against polarity reversal | Yes |
Mounting length | 26,0 [mm] |
Housing Material | Stainless steel |
Active surface material | PBT |
Cable sheath material | PUR |
Tightening torque | 1 [Nm] |
Certification | CE |
Basic standard | IEC 60947-5-2 |
Protection to IEC 60529 | IP67 |
Function display | Yes |
Power indicator | No |