HF205-006-002

Motor spindle
Series HF205-006
- Rated power S1: 48 kW
- Rated torque S1: 153 Nm
- Max. speed: 6,000 1/min
- Water cooling
- Hybrid bearings used for maximum performance
- Adapted for use in tooling machines
- Ideal for processing brass, aluminum, steel and cast iron
- Very high power density (synchronous motor)
- Very high torque (synchronous motor)
Equipment
- Conus cleanig of tool fixation
- Labyrinth seal
- Purged air-seal
- Tool fixation monitoring
- Vector controlled / feedback
- Automatic tool change
- Coolant through shaft
Options
- Acceleration sensor
Technical Data
Nominal output S1 | 48 [kW] |
Rated torque S1 | 153.0 [Nm] |
Maximum speed | 6000 |
Nominal speed | 3 |
Nominal current S1 | 116 [A] |
Tool interface | HSK-A63 |
Motor technology | Synchronous |
Number of poles | 6 |
Release unit | Hydraulic |
Cooling | Water |
Weight | 130 [kg] |