RSB-01-32-00001-A
Set: Electric 2-jaw parallel gripper GEP2016

- Largest stroke in a small installation space
Do you require a large stroke due to the fact that you are operating either a form-fit gripper or a large range of parts, but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you! - Simple activation
Control of the I/O ports like a valve. Easy to integrate into the control system. - Electrical operation
Ideal for small parts handling or other applications in which no compressed air is available. - Mechanical self-locking mechanism
If there is a power failure or an emergency stop, the self-locking mechanism provides additional safety. - URCap-compatible
The jaw position feedback is an analog 0–10 V signal that can be easily configured with URCap.
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Self locking mechanism
- Gripping force adjustable
Highlights
Stroke per jaw | 16 mm |
Gripping force | 500 N |
Gripper finger length | 120 mm |
IP class | IP40 |
Weight | 1.2 kg |
Downloads
Download CAD data
Download