FWR80L-00-A
Legacy Product

Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Tool Changers
Series FWR
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 80 |
| Type of drive | automatic |
| Handling weight max. | 29 [kg] |
| Tool weight max. | 12 [kg] |
| Pneumatic energy transfer | 4 [Quantity] |
| Electrical energy transfer | optional |
| Flow per connector M5 | 170 [l/min] |
| Flow per connector G1/8″ | 650 [l/min] |
| Offset at coupling max. in X,Y | 2.2 [mm] |
| Offset at coupling max. in X,Y | 1.5 [°] |
| Operating pressure for energy transmission | -0.6 ... 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Moment of inertia | 9.97 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP44 |
| B10d value | 200000 |
| Weight | 0.68 [kg] |
Suitable fixed part
![]() | Legacy Product | Details |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Fix part
- For robot side assembly
- Connecting flange
- partial mounting circle in accordance with EN ISO 9409-1
- Loose part presence sensing
- Via inductive proximity switch
- Mounting for energy element
- Direct connection, without adapter plates
- Loose part
- For tool side assembly
- Locking
- Manual actuation
- Automatic actuation via a storage station
- Lock for manual actuation (optional)
- Secure against inadvertent loosening
- Integrated air feed-through
- Air / vaccum transfer
- Hoseless control possible









