ZBF100-S-38M

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
Diameter | 100 [mm] |
Material | Silicone |
Fixing thread | G3/8" external |
Lifting force parallel at -20 kPa | 11.4 [kg] |
Lifting force parallel at -60 kPa | 21.4 [kg] |
Lifting force parallel -90 kPa | 28.2 [kg] |
Lifting force vertical at -20 kPa | 14.9 [kg] |
Lifting force vertical at -60 kPa | 27.1 [kg] |
Lifting force vertical at -90 kPa | 30.9 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 103.5 [cm³] |
Weight | 0.117 [kg] |
Downloads
PDF datasheet
Download