ZBU35-PU-38M

Bellows suction cup
Series ZBU
- Diameter: 35 mm–55 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
Diameter | 35 [mm] |
Material | Polyurethan |
Fixing thread | G3/8" external |
Lifting force vertical at -20 kPa | 2.26 [kg] |
Lifting force vertical at -60 kPa | 4.28 [kg] |
Lifting force vertical at -90 kPa | 5.75 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 6.2 [cm³] |
Weight | 0.015 [kg] |
Downloads
PDF datasheet
Download