ZBX45-PU-18F-M

Bellows suction cup
Series ZBX
- Diameter: 35 mm–55 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
Diameter | 45 [mm] |
Material | Polyurethan |
Fixing thread | G1/8" internal |
Filter type | Mesh filter |
Lifting force vertical at -20 kPa | 6.4 [kg] |
Lifting force vertical at -60 kPa | 8.8 [kg] |
Lifting force vertical at -90 kPa | 10.5 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 13 [cm³] |
Weight | 0.018 [kg] |
Downloads
PDF datasheet
Download