ZD40-PU-M8M

Bell-shaped suction cup
Series ZD
- Diameter: 30 mm–90 mm
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
Diameter | 40 [mm] |
Material | Polyurethan |
Fixing thread | M8 external |
Lifting force parallel at -20 kPa | 1.22 [kg] |
Lifting force parallel at -60 kPa | 2.38 [kg] |
Lifting force parallel -90 kPa | 3 [kg] |
Lifting force vertical at -20 kPa | 2.04 [kg] |
Lifting force vertical at -60 kPa | 3.97 [kg] |
Lifting force vertical at -90 kPa | 5 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 7 [cm³] |
Weight | 0.017 [kg] |
Downloads
PDF datasheet
Download