ZU20-N-M5F18M

Flat suction cup
Series ZU
- Diameter: 1.5 mm–80 mm
- Optimum geometry
- For efficient handling even of the smallest workpieces
- Can be used universally
- Application areas
- Semiconductors
- Intralogistics
- Paper and printing
Technical Data
Diameter | 20 [mm] |
Material | NBR |
Fixing thread | M5 internal - G1/8" external |
Lifting force parallel at -20 kPa | 0.6 [kg] |
Lifting force parallel at -60 kPa | 0.89 [kg] |
Lifting force parallel -90 kPa | 1 [kg] |
Lifting force vertical at -20 kPa | 0.6 [kg] |
Lifting force vertical at -60 kPa | 1.22 [kg] |
Lifting force vertical at -90 kPa | 1.63 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 1 [cm³] |
Weight | 0.004 [kg] |