IF1-4
Legacy Product
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.
Filters
Series IF
Technical Data
G1 | G1/4" |
G2 | G1/4" |
Dimension A | 8 [mm] |
Dimension D1 | 7 [mm] |
Dimension H | 21 [mm] |
SW | 17 [mm] |
Downloads
PDF datasheet
Download