ZVF-IF-06-07

Vacuum filter
Series ZVF

  • Can also be used universally in external applications
  • Filter elements are quick and easy to change
  • Various sizes available
Technical Data
Connection typePush-In
Vacuum connection6 mm
Filter typeInline
Filter materialPolyester
Filter rate10 [μm]
Filter surface7.5 [mm²]
Operating temperature0 ... +60 [°C]
Weight0.025 [kg]

Downloads