ZVF-TF-12F-141

Vacuum filter
Series ZVF
- Can also be used universally in external applications
- Filter elements are quick and easy to change
- Various sizes available
Technical Data
Connection type | Thread |
Filter rate | 20 [μm] |
Filter type | Tank |
Internal filter volume | 269 [cm³] |
Filter material | Polyester |
Height of the filter tank | 141 [mm] |
Vacuum connection | G1/2" inside |
Operating temperature | -20 ... +100 [°C] |
Weight | 0.269 [kg] |