ZPS10-2B20-A-H12

Vacuum ejector
Series ZPS
- Powerful
- Volume flow: 171 l/min - 175 l/min
- Air consumption: 197 l/min - 350 l/min
- Vacuum level max.: -87 kPa
- Eye chart for the food sector
The solution is ideal for applications with a high volume flow requirement and low vacuum level. It also enables pressure-free handling of the workpieces, which is particularly useful for foodstuffs.
Technical Data
Vacuum level max. | -35 [kPa] |
Volume flow | 175 [l/min] |
Air consumption at 4 bar | 197 [l/min] |
Housing Material | Aluminum |
Noise level max. | 72 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 0.2 [kg] |