ZPS10-2B20-SS-H19

Vacuum ejector
Series ZPS
- High-performance
- Volume flow: 171 l/min–175 l/min
- Air consumption: 197 l/min–350 l/min
- Max. vacuum level: -87 kPa
- Outstanding for the food industry
The solution is ideal for applications with high volume flow requirements and low vacuum levels. This allows sensitive workpieces to be handled with little pressure.
Technical Data
Max. vacuum level | -35 [kPa] |
Volume flow | 175 [l/min] |
Air consumption at 4 bar | 197 [l/min] |
Housing Material | Stainless steel |
Max. noise level | 72 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 0.2 [kg] |
Downloads
PDF datasheet
Download