ZGB130X300-34-FS3

Vacuum gripping system
Series ZGB
- Dimensions: 130x220 mm–130x1200 mm
- High-performance
- Volume flow: 800 l/min–2,896 l/min
- Air consumption: 416 l/min–832 l/min
- Max. vacuum level: -75 kPa
- Compatible with EPDM foam and Magic Cups
- Successor series to the ZGA with newly developed lightweight housing
Technical Data
Dimensions | 130x300 [mm] |
Max. vacuum level | -75 [kPa] |
Volume flow | 1448 [l/min] |
Air consumption at 6 bar | 416 [l/min] |
Sealing element | Sealing foam mat |
Height of the sealing element | 20 [mm] |
Hole pattern of the sealing foam mat | Oval |
Valve type of the area gripper | Flow resistance |
Air control valve | No |
Blow-off control valve | No |
Solenoid valve | No |
Non-return valve | No |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVCL303 |
Number of vacuum cartridges | 4 |
Number of stages Vacuum cartridge | 3 |
Pneumatic connection | G1/4" inside |
Number of compressed air connections | 1 |
Digital vacuum switch | No |
Leakage property of the workpiece | impermeable to air |
Replaceable suction plate | No |
Vacuum filter | Yes |
Max. noise level | 65 [dB] |
Operating pressure max. | 7 [bar] |
Approvals | LABS / REACH / RoHS |
Weight | 1.7 [kg] |