Flexible gripper for module assembly (customer-specific)

Battery handling
- Highly flexible, communal module gripper
- Axis compensation in all planes (X,Y,Z, XR and ZR)
- Integrated automatic finger exchange system in order to adapt to different module variants
- Integrated gripping force measurement in order to monitor the gripping force applied to the modules