Series Handlingsgreifer für Hochvoltspeicher

Customized
  • Combined palletizing gripper for packs and post pallets
  • Integrated axis compensation module in order to compensate for pallet inaccuracy
  • Component and load carrier can be handled together or separately
  • Handling weight 800 kg

Contact us

Personal data
Message