Z135374

Hold-down device
Technical Data
Workpiece weight max. | 25 [kg] |
Gripper type | Form fit |
Query type part available | capacitive |
Connection | Robots |
Arrangement of the workpieces | Stack |
Number of workpieces in the gripper | 1 |
Movement type of the gripper | Palletizing mode |
Gripper jaws are synchronized | Yes |
Nominal operating pressure | 6 [bar] |