Compact clamping elements

Powerful under the housing

Proven clamping and braking technology for standard and compact cylinders: Series CBPS expands the Zimmer Group′s product portfolio with an innovative clamping and braking solution for pneumatic cylinders. The system is mounted directly onto standard and compact cylinders and can be integrated without significant engineering effort thanks to standardized interfaces.

Building on a track record of proven expertise in clamping and braking technology, Series CBPS combines maximum holding forces with a particularly compact design. The clamping element provides at least twice the force of a comparable pneumatic cylinder and is therefore also suitable for demanding and safety-critical applications.

Series CBPS means the choice between clamps or brakes is yours. You can enhance the process reliability of your system and benefit from a cost-effective solution for both new and existing machine designs.

SUBMIT A REQUEST NOW!

Your benefits:

  • More performance in a smaller installation space: More compact and lighter than the benchmark, with comparable or higher clamping force.
  • Safety for dynamic applications: Explicitly designed for braking tasks, not just holding, as well as defined service life values for static and dynamic cycles.
  • Simple design and integration: Piston rod tolerances that keep close to ISO standards, integrable sensors and an easy-to-assemble design.
  • High availability for standard applications: Two different models, one for standard cylinders (ISO 15552) and one for compact cylinders (ISO 21287), as well as a wide range of temperatures and pressures for everyday industrial use.
Mounting holes
Altogether, there are four mounting holes available.
Pneumatic connections
Three different pneumatic connections (4 bar standard operating pressure) allow for maximum flexibility during installation.
Sensor slots (C-slots)
The two C-slots provided as standard make it easy to retrofit magnetic field sensors. Altogether, there are four sensor slots available, including the rectangular slots.
Ventilation
Integrated ventilation for the quickest closing times and maximum safety.
Wiper
The clamp has a wiper on the outside.
Manual emergency release
Manual release allows for controlled opening in emergency circumstances.
Sensor slots (rectangular)
In addition to C-slots, the clamping element also features two rectangular slots for magnetic field sensors as standard.
1. Mounting holes
Altogether, there are four mounting holes available.
2. Pneumatic connections
Three different pneumatic connections (4 bar standard operating pressure) allow for maximum flexibility during installation.
3. Sensor slots (C-slots)
The two C-slots provided as standard make it easy to retrofit magnetic field sensors. Altogether, there are four sensor slots available, including the rectangular slots.
4. Ventilation
Integrated ventilation for the quickest closing times and maximum safety.
5. Wiper
The clamp has a wiper on the outside.
6. Manual emergency release
Manual release allows for controlled opening in emergency circumstances.
7. Sensor slots (rectangular)
In addition to C-slots, the clamping element also features two rectangular slots for magnetic field sensors as standard.

The benefits at a glance

Greater safety and performance for your pneumatic cylinders

Many clamping and braking systems require additional installation space or complex modifications. Series CBPS was specifically designed to integrate seamlessly into existing pneumatic systems. The Zimmer Group offers one of the most compact pneumatic cylinder braking elements on the market, featuring high holding force, long service life and a true braking function – ideal for safe, space-saving solutions on pneumatic cylinders.

The combination of a compact design, high performance and easy adaptation creates a solution that is both technically and economically compelling.

Compact design

  • Shorter and lighter than the benchmark
  • No disruptive contours in height or width
  • Ideal for tight installation spaces

High clamping force at low pressure

  • Minimum operating pressure: 4.0 bar
  • Holding force is at least twice the force of the pneumatic cylinder
  • High power density, ideal for modern pneumatic networks

Long service life

  • 5 million static cycles (B10d)
  • Up to 2,000 dynamic cycles
  • Designed for continuous industrial use

Braking and stopping

  • True braking function 
  • Declaration of Conformity and certification in accordance with DIN EN ISO 13849-1/-2 for maximum machine safety

Simple integration

  • Standard piston rods or shafts with tolerances: f8 / g8 / h7
  • “Clamp open/closed” sensor detection available
  • Interface for easy connection to pneumatic cylinders

A wide range of applications

  • Temperature: -10 °C to +70 °C
  • Suitable for typical industrial environments
  • Protection against environmental influences thanks to an integrated wiper

Accessories for optimal processes

Seamlessly integrated – down to the last detail

Well-designed accessories ensure that the clamping and braking element can be quickly and easily integrated into existing applications. Guide bushings (plain bearings), piston rod extensions for internal and external threads and special fastening screws allow for optimal adaptation to the specific installation situation.

A particular advantage is the fastening screws with integrated internal threads. Since accessories are often mounted directly on the end of pneumatic cylinders, the standard mounting options remain fully available even after the clamping and braking element has been installed. Existing components can continue to be used as-is.

This allows you to benefit from a solution that integrates seamlessly into existing engineering designs, reduces engineering effort and enables rapid commissioning.

Installation variants

As compact as it is versatile. Here are some of the installation options available with Series CBPS:

CBPS mounted on a cylinder.

CBPS on a plate without a cylinder for clamping round guides.

Multiple clamps can be stacked on top of each other to achieve a greater holding force.


The fastest way to get a quote:

Personal data
Message