CUSTOM-DESIGNED conveyor lines

We develop customized, scalable transport systems and conveyor lines across all industries that can be seamlessly integrated into your production facility. Our comprehensive solutions include conveyor technologies such as roller conveyors, belt conveyors, belt conveyors, and angle transfer units, which are characterized by high adaptability and flexibility. Thanks to our modular solutions, we enable faster layout creation, reduce the effort involved in mechanical and electrical planning, and accelerate production, assembly, and commissioning. This ensures that your material flow remains not only efficient, but also flexible and sustainable – for every type of conveyed material. 

Our know-how – your advantages

  • Everything from a single source: from planning to after-sales service
  • Flexibility: customized design
  • Standardized and modular: easy integration
  • High-quality materials and renowned purchased parts: durable and reliable
  • Extensive range of accessories: optimal adaptation
Heavy goods
Whether roller conveyors, belt conveyors, belt conveyors, or angle transfer conveyors – our systems offer high load capacity and reliable performance for efficient material flow.
Roller conveyor
A robust and energy-efficient conveyor that enables smooth material transport using driven or non-driven rollers.
Belt conveyor
For the safe and continuous transport of piece goods, sensitive or irregular products.
Conveyor
Precise, quiet, and low-wear for transporting products with high positioning accuracy.
Angle transfer
Enables quick changes in direction and a flexible conveyor route. Ideal for automated material flow systems.
1. Heavy goods
Whether roller conveyors, belt conveyors, belt conveyors, or angle transfer conveyors – our systems offer high load capacity and reliable performance for efficient material flow.
2. Roller conveyor
A robust and energy-efficient conveyor that enables smooth material transport using driven or non-driven rollers.
3. Belt conveyor
For the safe and continuous transport of piece goods, sensitive or irregular products.
4. Conveyor
Precise, quiet, and low-wear for transporting products with high positioning accuracy.
5. Angle transfer
Enables quick changes in direction and a flexible conveyor route. Ideal for automated material flow systems.

CONVEYOR BELT SIZES

Large

Conveyor belt dimensions:
Smallest wooden plate:
Largest wooden plate:

 

3.200 x 1.500 mm
240 x 100 mm
2.800 x 1.300 mm 

Medium

Conveyor belt dimensions:
Smallest wooden plate:
Largest wooden plate:

 

2.800 x 1.000 mm
240 x 100 mm
2.500 x 850 mm 

Small

Conveyor belt dimensions:
Smallest wooden plate:
Largest wooden plate:

 

2.600 x 1.000 mm
240 x 100 mm
2.300 x 850 mm

 

CONVEYOR BELT TYPE

ROLLER CONVEYOR

BELT CONVEYOR

CONVEYOR

ANGLE TRANSFER


DO YOU HAVE ANY QUESTIONS? CONTACT US!

Personal data
Message