TPC-M4-A

Screw
Series TPC
Technical Data
| Thread | M4 |
| Tightening torque | 2 [Nm] |
| Max. screw-in depth E | 4 [mm] |
| Wrench size | 2.5 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1 [g] |

| Thread | M4 |
| Tightening torque | 2 [Nm] |
| Max. screw-in depth E | 4 [mm] |
| Wrench size | 2.5 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1 [g] |