TPC-AA241X149M

Profile dampers BasicStop
Series Axial Advanced
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 450 - 17,810 J
- Damping percentage: up to 65%
Technical Data
| Maximum energy absorption per stroke in continuous operation | 8860 [J] |
| Maximum energy absorption per hour in continuous operation | 265800 [J/h] |
| Maximum energy absorption per stroke in case of emergency stop | 12400 [J] |
| Stroke max. | 178 [mm] |
| Height H at stroke=0 | 241 [mm] |
| Diameter at stroke=0 | 149 [mm] |
| Diameter at stroke=max. | 224 [mm] |
| Number of steps | 2 |
| Max. screw-in depth E | 20 [mm] |
| Thread | M20 |
| Certifications | LABS / REACH / RoHS |
| Weight | 2589 [g] |
| Design | Axial |
| Shore hardness | 40D |
| Angle of Impact max. | 15 [°] |
