2-Jaw Angular Grippers
Series GZ

"The proven"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Fitted machinable gripper jaws
By machining the supplied gripper jaws, you can quickly acquire a gripper jaw customised to your needs - Smooth stroke configuration
Configure your own unique stroke - regardless of the gripper jaws!

- Adjustable switch cam
- direct sensing of gripper jaw movement
- Fixing for mounting block
- for inductive proximity switch
- Steel (C45K) gripper jaw
- can be machined to suit individual applications and hardened
- Adjusting screw
- Infinitely adjustable opening stroke
- setting of gripper jaw for exact adjustment of the workpiece
- Drive
- direct drive via plunger pistons
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Integrated gripping force safety device
- integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)