2-Jaw Angular Grippers
Series GZ1000

"The top of the line"

  • Unique quality meets functionality
    This is one of the best angular grippers on the market, enabling you to make your application more cost-effective and functional
  • Variable attachment
    Decide for yourself whether you want use screws, locknuts or a toolkit clamping system for fastening
  • Sensing with process reliability
    Unlike many other established products on the market, you can even differentiate between "Component present" and "Component not present"
Series features
  • 2 million maintenance-free cycles (max.)
  • IP30
  • Inductive sensor
  • Saw tooth jaw without query
  • Saw tooth jaw with query
  • Version for attaching customer-specific gripper fingers
  1. Gripper jaw
    • available in different versions
  2. Position sensing
    • Via inductive proximity switch
  3. Return spring
    • to open the gripper jaws
  4. Mounting and positioning
    • via thread / through-hole
  5. Drive
    • single-acting pneumatic cylinder
  6. Housing
    • hard coated surface for increased durability
  7. Mounting and positioning
    • via fit, thread and lock nut
  8. Energy supply
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details